Product RKF 57-IDC
Devicenet™ Receptacle
Flat Cable Mount
Ident. no.: U8766- Female 7/8″ minifast Receptacle
General data
| EAN | 4047101036442 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 108 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, 7/8″-16 UN |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | DeviceNet |
| Voltage | 300 V |
| Current | 9 A |

