Product RSCV 493-0.3M
Fieldbus cables for fieldbus systems
Connection Cable
Ident. no.: U9368-03- Fieldbus cable for FOUNDATION fieldbus
- PVC outer jacket, yellow
- Resistant to oil, gas and sunlight
- Temperature range -40…+105 °C
- Cable cross section: 18 AWG (0.8 mm2)
- End open
- M12 male, straight, stainless steel
- Cable length: 0.3 m

General data
EAN | 4047101043471 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 45 g |
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Black |
Coupling nut | Stainless Steel, V4A |
Fieldbus Protocol | FOUNDATION fieldbus |
Voltage | 300 V |
Current | 4 A |
Length (L) | 0.30 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 2 |
Protection class (When coupled) | IP67 |