Product FKWV FSWV 45/M12
PROFIBUS-DP Receptacle
Panel Feed-through
Ident. no.: U9492- Female M12 eurofast Receptacle
- Male M12 eurofast Receptacle

General data
EAN | 4047101467666 |
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 43 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Female, M12 × 1, B-code |
Number of contacts | 5 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | M12 × 1 |
Connector B | Male, M12 × 1, B-code |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, Passivated |
Mounting type | Rear mount |
Mounting Thread B | M12 × 1 |
Fieldbus Protocol | PROFIBUS-DP |
Voltage | 150 V |
Current | 4 A |
Approvals | CE, RoHS, UL Listed, UL 2238 |