Product FS 4.4/18.25
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U9508-1- Male M12 eurofast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/4″-18 NPT |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Approvals | CE, RoHS |