Product RK 4.4T-1/S3415
Single-ended Cordset
Straight Female Connector
Ident. no.: UX00819- Straight Female M12 eurofast Connector
- Cable length: 0.1 m

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Length (L) | 1.0 m |
Cable jacket | TPE, Black |
Number of Conductors | 4 |
Special Features | Weldlife CableWeld spatter resistantTPE with Aramid overbraid |
Approvals | CE, UL Listed |