Product PSGS 4M RJ45S 4413-20M
Industrial Ethernet Cable
Extension Cable
Ident. no.: UX03780- M8, Male, Straight, 4-pin
- Threaded Connector
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet Cable
- TPU jacket,Teal, shielded, 2UTPX26 AWG-40 Cold Bend Rating
- Flexlife® and C-Track Approved

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 830.079 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M8 × 1, Straight |
| Number of contacts | 4 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, RJ45, Straight |
| Number of contacts | 8 |
| Connector body | Plastic, TPU, Black |
| Fieldbus Protocol | Ethernet |
| Voltage | 42 V |
| Current | 1.5 A |
| Cable diameter | Ø 5.69 mm |
| Length (L) | 20.0 m |
| Cable jacket | TPU, Teal |
| Number of Conductors | 4 |
| Protection class (When coupled) | IP68 |
| Special Features | Shielding on coupling nut |
| Approvals | RoHS, CE |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
|
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |

