Product TB-8M8Z-4-0.5
Passive Actuator/Sensor Junction Box, 8 Ports
M8 snap, 4 pole I/O port with cable homerun
Ident. no.: UX08938- Housing material: Nylon
- Housing color: Black
- Fully encapsulated
- Protection class: IEC: IP67
- UL listed
- CE compliant
- RoHS compliant
- I/O port: 4-pin
- Instrumentation Tray Cable
- Black PVC jacket, shielded, 19X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
| EAN | 4047101560503 |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | Female, Ø 8 mm |
| Number of contacts | 4 |
| Homerun connector | Cable, Side exit |
| Cable length (L) | 0.50 m |
| Housing material | Plastic, PA6-GF30 |
| Voltage | 30 V |
| Ampacity | 2 A per signal contact, total current 6 A |
| Approvals | CE, RoHS |

