Product TB-8M8M-4-5-BSM19
Passive Actuator/Sensor Junction Box, 8 Ports
M8, 4 pole I/O port with cable homerun
Ident. no.: UX09108- Housing material: Nylon
- Housing color: Black
- Fully encapsulated
- Protection class: IEC: IP67
- RoHS compliant
- CE compliant
- I/O port: 4-pin
- Instrumentation Tray Cable
- Black PVC jacket, shielded, 19X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
EAN | 4047101560459 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 1905.099 g |
Technical Data
Application | Signal |
Number of ports | 8 |
I/O Port | Female, M8 × 1 |
Number of contacts | 4 |
Homerun connector | Male, M16 × 0.75 with cable, Side exit |
Cable length (L) | 5.0 m |
Number of contacts | 19 |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | CE, UKCA, RoHS |