Product GSDA 32-0.5M-6-20R
Power Cordset
Extension Cordset
Ident. no.: UX13631- Straight Male 1 3/8″ D-Size powerfast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Double-ended |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Number of contacts | 3 |
| Coupling nut | Aluminum, Anodized |
| Connector B | Female, Straight |
| Number of contacts | 3 |
| Voltage | 125 V |
| Current | 20 A |
| Length (L) | 0.50 m |
| Cable jacket | Black |
| Number of Conductors | 3 |

