Product TB-4M8M-3P2-1
Passive Actuator/Sensor Junction Box, 4 Ports
M8, 3 pole I/O port with cable homerun
Ident. no.: UX16624- Housing material: Nylon
- Housing color: Black
- Fully encapsulated
- Protection class: IP67, IP68, IP69, IP69K; NEMA 1, 3, 4, 6P, 12
- RoHS compliant
- CE compliant
- LED (PNP circuit)
- I/O port: 3-pin
- General Purpose Cable
- Black PVC jacket, shielded, 6X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1

Technical Data
Number of ports | 4 |
Display switching state | LED, yellow |
Switching function | PNP |
I/O Port | Female, M8 × 1 |
Number of contacts | 3 |
Homerun connector | Cable, Side exit |
Cable length (L) | 1.0 m |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | CE, UKCA, RoHS |