Product RS 4T-20/S90
Actuator and Sensor Cable
Connection Cable
Ident. no.: 100008234- M12, Male, Straight, 3-pin
- General Purpose Cable
- TPU jacket, Gray, 3X22 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1100 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 4.83 mm |
Length (L) | 20.0 m |
Cable jacket | TPU, Gray |
Number of Conductors | 3 |
Protection class (When coupled) | IP68, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Product Catalog Pages
Mounting accessories
![]() |
TORQUE-WRENCH-SET-M12-LEGACY
Adjustable torque driver to connect to a Ø15mm knurl. Compatible with the redesigned and legacy M12 cordsets. Includes (1) adjustable torque driver, (1) adjustment tool, (1) 1/4”square to 4mm hex adaptor bit, and (1) Ø15mm spring loaded clamp bit |
A900153 |
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |