Product EFKVG-A4.400.2-0.5
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 100012567- M12, Female, Receptacle, Front mount, 4-pin
- Mounting thread: PG9

Technical Data
Application | Signal |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
Mounting orientation | Front mount |
Mounting thread | PG9 |
Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
Current | 4 A |
Length (L) | 0.50, 0.5 m |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
Part Number Key
Product Catalog Pages
Mounting accessories
![]() |
LOCKNUT-PG9-316SS-(10/BAG)
Locknut, PG9, 316 Stainless Steel, 10 per bag |
A9583 |
![]() |
DECAL,9-CLRS,RECEPT+BOXES,EURO(QTY1)
1 decal sticker containing 9 different color sets of 11 decals to color code a sensor, junction block port, cable end, or receptacle. 5ct 4x9mm rectangles, 4ct 8x19mm rectangles, 1ct 27mm ID ring, 1ct 20mm ID ring. |
100008955 |
Connectivity accessories
![]() |
M12-GASKET-PG9,M16,1/4NPT-(10/BAG)
Gasket, Black NBR, Fits PG9, M16 and 1/4NPT mounting threads, 10 per bag |
100015009 |