Product RSSX RSSX 841-7.1M
Industrial Ethernet Cable
Patch Cable
Ident. no.: 100014651- M12, Male, Straight, 8-pin
- X-Code
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, Teal TPE jacket, shielded, 4UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-Track Approved

Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, X-code |
Number of contacts | 8 |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight, X-code |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | Ethernet |
Voltage | 48 V |
Current | 0.5 A |
Cable diameter | Ø 7.65 mm |
Length (L) | 7.10 m |
Cable jacket | TPE, Teal |
Protection class (When coupled) | IP67 |
Special Features | Shielded |
Approvals | UL 1863, CSA C22.2 No. 233-09, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |