Product  M12-CORDSETS-MOUNTING-CLIP-(10/BAG)

Accessories for Actuator/Sensor Cables

Mounting Clip

Ident. no.: 100016882
    • Material: Plastic, POM, black
    • Fits M12 straight and right angle connectors
    • Compatible with most legacy designs (Excl: “L” & Armor)
    • Includes: Qty(10) Mounting clips & M4x8 Screws
#

General data

EAN 4047101741964
Customs tariff number 7318190000
Country of origin DE
Weight 1100 g

Technical Data

Accessory type Mounting bracket
Connector A , M12 × 1

Data Sheets

Brochure/Folder/Flyer (BRO)

CAD File

Catalog (CAT)

Part Number Key

Select Country

Turck worldwide

to top