Product T-34-RSM/RKM/RKM
Power Splitters
T-Splitter
3-Pin
Ident. no.: 100045048- 3-wire
- Wired in parallel
- RoHS-compliant
- Protection class: NEMA 1, 3, 4, 6P and IEC IP67, IP68
- 7/8” Male, Straight, 3-pin
- 2x 7/8”, Female, Straight, 3-pin

General data
| Weight | 1000 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | T-splitter |
| Connector A | Male, 7/8″-16 UN |
| Connector B | 2 x Female, 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 21 A |
| Drop/Branch Current | 21 A |
| Approvals | RoHS |

