Product FK FS 5PL/M16
M12 Power Adapter
Wall Feedthrough
Ident. no.: 200010013- M12 female connector–M12 male connector
- L-coded, 4+FE
- RoHS compliant
- Protection class: IP67

General data
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Device type | Wall feedthrough |
| Connector A | Female, M12 × 1, Straight, L-code |
| Connector B | Male, M12 × 1, Straight, L-code |

