Product RSM RKM 76-*M
Actuator and Sensor Cable
Extension Cable
Ident. no.: 777002322- 1” Male, Straight, 7-pin
- 1” Female, Straight, 7-pin
- Instrumentation Tray Cable
- Yellow PVC jacket, 7X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, 1″-16 UN, Straight |
| Number of contacts | 7 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 1″-16 UN, Straight |
| Number of contacts | 7 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 8 A |
| Cable diameter | Ø 9.6 mm |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 7 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Approvals | UL 2238, CE, RoHS |

