Product 4MB12Z-5-*
Passive Actuator/Sensor Box, M12 × 1
4-port, with homerun cable,
Ident. no.: 777003736- Housing material: Nylon
- Housing color: Black
- Fully encapsulated
- Protection class: IP67, IP68, IP69, IP69K; NEMA 1, 3, 4, 6P, 12
- RoHS compliant
- CE compliant
- I/O port: 5-pin
- Instrumentation Tray Cable
- Yellow PVC jacket, shielded, 3X18+8X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, M12 × 1 |
| Number of contacts | 4+PE |
| Signals Per Port | 2 |
| Homerun connector | Cable, Side exit |
| Housing material | Plastic, PA6-GF30 |
| Voltage | 60 V |
| Ampacity | 2 A per signal contact, total current 6 A |
| Approvals | UL Listed, CE, UKCA, RoHS |

