Product P-RKFV 190-*/14.5/NPT
Hazardous Location Receptacle
Front Mount
Ident. no.: 777031380- Female 1 1/8″ minifast Receptacle, 19 pin
- Mounting thread: 1/2″-14 NPT

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Connector A | Female, 1 1/8″-16 UN |
| Number of contacts | 19 |
| Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
| Voltage | 300 V |
| Current | 4 A |
| Number of Conductors | 18 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Approvals | UL 2238, UL Div. 2, FM Div.2, CSA Div. 2, CE, RoHS |

