Product P-RSV RKV 190-1484XL-*M
Hazardous Location Cordset
Extension Cable
Ident. no.: 777034652- 1-1/8” Male, Straight, 19-pin
- 1-1/8” Female, Straight, 19-pin
- Shielded Twisted Pair
- Extremelife™ Cable
- Black EX60 jacket, shielded, 8SPDX22+1X18 AWG
- Sunlight Resistant
- -60°C Cold Bend Rating
- -40°C Cold Impact Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, IEEE 1202 FT4, CSA FT1, CSA FT4, IEC 60332-3-22

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Design | Double-ended |
| Connector A | Male, 1 1/8″-16 UN, Straight |
| Number of contacts | 19 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Stainless Steel, 316 (1.4404), Passivated |
| Connector B | Female, 1 1/8″-16 UN, Straight |
| Number of contacts | 19 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Stainless Steel, 316 (1.4404), Passivated |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 13.72 mm |
| Cable jacket | EX60, Black |
| Number of Conductors | 1 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Special Features | Tray cableExposed runShielded |
| Approvals | FM Div.2, CSA Div. 2, CE, RoHS |

