Product WKP56PL-*-RSP56PL
Power Cordset
Extension Cable
Ident. no.: 777045983- M12 Power, Female, Right angle, 5-pin, L-code
- M12 Power, Male, Straight, 5-pin, L-code
- Power Tray/Exposed Run/Direct Burial Cable
- Gray PVC jacket, 5X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 0 g |
Technical Data
Application | Power (>11 Amps) |
Design | Double-ended |
Connector A | Female, M12 × 1, Right angle, L-code |
Number of contacts | 4+FE |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight, L-code |
Number of contacts | 4+FE |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 63 V |
Current | 14 A |
Cable diameter | Ø 10.01 mm |
Cable jacket | PVC, Gray |
Number of Conductors | 5 |
Protection class (When coupled) | IP67 |
Approvals | RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
Catalog (CAT)
Part Number Key
Product Catalog
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |