Product  E-RKC 8T-264-2

Actuator and Sensor Cable

Connection Cable

Ident. no.: U-04781
    • M12, Female, Straight, 8-pin
    • Shielded Twisted Pair
    • General Purpose Cable
    • Black PVC jacket, shielded, 4STPX24 AWG
    • -40 Cold Bend Rating
    • Flame Ratings: UL1061, CSA FT1
#

General data

EAN 4047101198102
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin MX
Weight 141 g

Technical Data

Application Signal
Design Single-ended
Connector A Female, M12 × 1, Straight, A-code
Number of contacts 8
Connector body Plastic, TPU, Yellow
Coupling nut Brass, CuZn, Nickel-plated
Current 2 A
Cable diameter Ø  6.6 mm
Length (L) 2.0 m
Cable jacket PVC, Black
Protection class (When coupled) IP68, IP69K
Special Features Shielded
Approvals UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS

Mounting accessories

A900153

Connectivity accessories

100016882

Select Country

Turck worldwide

to top