Product RSSD RJ45 441-2M
Industrial Ethernet Cable
Extension Cable
Ident. no.: U-08880- M12, Male, Straight, 4-pin
- Shield to coupling nut
- D-code (reverse key)
- RJ45, Male, Straight, 8-pin
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, Teal TPE jacket, shielded, 2UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-Track Approved

General data
EAN | 4047101573114 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 128 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, D-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Blue gray |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, RJ45, Straight |
Number of contacts | 8 |
Connector body | Plastic, TPU, Black |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable diameter | Ø 6.73 mm |
Length (L) | 2.0 m |
Cable jacket | TPE, Teal |
Protection class (When coupled) | IP67 |
Special Features | Shielded |
Approvals | UL 1863, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |