Product RK 4.4T-30-RS 4.4T/S1587
Actuator and Sensor Cable
Extension Cable
Ident. no.: U-21380- M12, Female, Straight, 4-pin
- M12, Male, Straight, 4-pin
- Instrumentation Tray Cable
- Yellow TPE jacket, 4X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved

General data
EAN | 4047101686838 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 1265.53 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 5.33 mm |
Length (L) | 30.0 m |
Cable jacket | TPE, Yellow |
Number of Conductors | 4 |
Protection class (When coupled) | IP68, IP69K |
Special Features | Weldlife Cable |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Product Catalog Pages
Mounting accessories
![]() |
TORQUE-WRENCH-SET-M12-LEGACY
Adjustable torque driver to connect to a Ø15mm knurl. Compatible with the redesigned and legacy M12 cordsets. Includes (1) adjustable torque driver, (1) adjustment tool, (1) 1/4”square to 4mm hex adaptor bit, and (1) Ø15mm spring loaded clamp bit |
A900153 |
![]() |
BS 8141-0
Field-wireable male connector, M12 × 1, straight, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw |
U6550 |
![]() |
B 8141-0
Field-wireable female connector, M12 × 1, straight, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, plastic coupling nut |
U6545 |
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |