Product RSSD RSSD 423-3M
PROFINET Cordset
Patch Cable
Ident. no.: U-50806- Cable length: 3.0 m
- M12, Male, Straight, 4-pin
- Shield to coupling nut
- D-code
- M12, Male, Straight, 4-pin
- D-code
- Unshielded Twisted Pair
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, Green TPE jacket, shielded, 2UTPX22 AWG
- Sunlight Resistant
- Oil Resistant
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-track rated

General data
| EAN | 4047101324815 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 243 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight, D-code |
| Number of contacts | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, D-code |
| Number of contacts | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | PROFINET |
| Current | 1.5 A |
| Cable diameter | Ø 7.87 mm |
| Length (L) | 3.0 m |
| Cable jacket | TPE, Green |
| Protection class (When coupled) | IP67 |
| Approvals | UL 1863, FM Div.2, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
|
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |

