Product RSSD RSSD 423-15M
PROFINET Cordset
Extension Cable
Ident. no.: U-56122- Cable length: 15 m
- M12, Male, Straight, 4-pin
- Shield to coupling nut
- D-code (reverse key)
- M12, Male, Straight, 4-pin
- D-code (reverse key)
- Unshielded Twisted Pair
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, Green TPE jacket, shielded, 2UTPX22 AWG
- Sunlight Resistant
- Oil Resistant
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-track rated

General data
EAN | 4047101324846 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 1127.177 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, D-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Blue gray |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight, D-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Blue gray |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | PROFINET |
Current | 1.5 A |
Cable diameter | Ø 7.87 mm |
Length (L) | 15.0 m |
Cable jacket | TPE, Green |
Protection class (When coupled) | IP67 |
Approvals | UL 1863, FM Div.2, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |