Product P-RSFV 80 EX-1/14.75/NPT
Powerfast™ Receptacle
Front Mount
Ident. no.: U-75965- 1″ minifast, Male, Receptacle, 8 pin
- Mounting thread: 3/4″-14 NPT
- Explosion-proof feedthrough

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 222.035 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, 1″-16 UN |
| Number of contacts | 8 |
| Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
| Mounting thread | 3/4″-14 NPT |
| Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
| Voltage | 600 V |
| Current | 8 A |
| Length (L) | 1.0 m |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Special Features | For use with expliosion proof equipment |
| Approvals | FM Div.2, CSA Div. 2, RoHS |

