Product RSC RKC 572-2M
Cable for DeviceNet and CANopen
Extension Cable
Ident. no.: U0323- M12 female connector, straight, A-coded
- M12 male connector, straight, A-coded
- M12, Male, Straight, 5-pin, A-Code
- M12, Female, Straight, 5-pin, A-Code
- Shielded Twisted Pair
- Fieldbus Technology Cable
- fieldbus type: DeviceNet™, Gray PVC jacket, shielded, 2STPX22 AWG
- Sunlight Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
| EAN | 4047101035049 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 150 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight, A-code |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Blue gray |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, Straight, A-code |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Blue gray |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | DeviceNet |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 7.24 mm |
| Length (L) | 2.0 m |
| Cable jacket | PVC, Gray |
| Protection class (When coupled) | IP68, IP69K |
| Special Features | Shielded |
| Approvals | FM Div.2, CSA PA, UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Product Flyer
Connectivity accessories
|
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |

