Product RSSW RKSW 455-2M
Cable for PROFIBUS-DP
Extension Cable
Ident. no.: U0350- M12, Male, Straight, 5-pin, B-Code
- B-code (reverse key)
- M12, Female, Straight, 8-pin, B-Code
- Fieldbus Technology Cable
- fieldbus type: PROFIBUS-DP, PVC jacket,Violet, shielded, 2X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
| EAN | 4047101021837 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 194 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight, B-code |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, Straight, B-code |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | PROFIBUS-DP |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 8.51 mm |
| Length (L) | 2.0 m |
| Cable jacket | PVC, Violet |
| Number of Conductors | 2 |
| Protection class (When coupled) | IP67 |
| Special Features | Tray cableExposed runShielded |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Product Datasheet
Connectivity accessories
|
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |

