Product B 5133-0
Actuator and Sensor Field Wireable
M8 × 1 Female Connector, Straight
Ident. no.: U0879-54- M8 connection
- Rated voltage: 75 VDC 60 VAC
- M8 female connector, straight, 3-pin
- Plastic housing
- Protection class: NEMA 1, 3, 4, 6P, IEC IP67
- Screw terminal Wire Termination
- Plastic housing

General data
EAN | 4047101675085 |
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 10.67 g |
Technical Data
Application | Signal |
Connector A | Female, M8 × 1, Straight |
Number of contacts | 3 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PBT |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Acceptable cable diameter | 3.5…5 mm |
Core cross-section/Clamping ability | 0.14…0.5 mm² |
Current | 4 A |
Approvals | RoHS |