Product FK FS 4.5/M12
Actuator and Sensor Receptacle
Panel Feed-through
Rear Mount
Ident. no.: U1135- Voltage: 150V
- Current: 4A
- Temperature: -40…+80°C
- IEC IP68; NEMA 1, 3, 4, 6P
- Approvals: UL, CSA
- M12, Female, Receptacle, 5-pin
- Mounting thread: M12 × 1
- M12, Male, Receptacle, 5-pin

General data
| EAN | 4047101434293 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 44 g |
Technical Data
| Application | Signal |
| Design | Panel feedthrough |
| Connector A | Female, M12 × 1, A-code |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M12 × 1 |
| Connector B | Male, M12 × 1 |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 4 A |
| Protection class (When coupled) | IP68 |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, RoHS |

