Product YP2-MFS 3/2MFK 3/S651
Actuator and Sensor Splitter
M8 Splitter
3-Wire
Ident. no.: U2-12187- Close coupled
- M8, Male, Straight, 3-pin
- Threaded connector
- Parallel wiring
- 2x M8, Female, Straight, 3-pin
- Threaded connector

General data
| EAN | 4047101295443 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 11 g |
Technical Data
| Application | Signal |
| Design | Y-splitter |
| Connector A | Male, M8 × 1 |
| Connector B | Female, M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |
| Trunk Current | 2 A |
| Drop/Branch Current | 2 A |
| Special Features | Parallel wired |
| Approvals | RoHS, UL Listed, CE |

