Product GSDA/2GKDA 30
Powerfast™ Splitters
T-Splitter
3-Wire
Ident. no.: U2-15108- 1-3/8” Male, Straight, 3-pin
- 2x 1-3/8”, Female, Straight, 3-pin

General data
| EAN | 4047101700299 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 390.37 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | T-splitter |
| Connector A | Male, 1 3/8″-16 UN |
| Connector B | 2 x Female, 1 3/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Approvals | RoHS, UL Listed, CE, CSA |

