Product CONNECTOR, FW,RJ45S 84 IDC
Ethernet Field Wireable
Ident. no.: U2-18467- Insulation Displacement Termination
- Die-cast Zinc Housing
- For use in Ethernet applications, CAT5, CAT6A
- RoHS compliant
- Protection class IP20
- RJ45, Male, Straight, 8-pin, Shielded
- Cable feedthrough 5.0…9.0 mm

General data
| EAN | 4047101490008 |
| Customs tariff number | 8536694020 |
| Country of origin | TW |
| Weight | 25 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | Ethernet |
| Connector A | Male, RJ45, Straight |
| Number of contacts | 8 |
| Connection mode | Insulation displacement terminal |
| Housing material | Die-cast Zinc |
| Acceptable cable diameter | 5…9 mm |
| Core cross-section/Clamping ability | 1…1.5 mm² |
| Voltage | 42 V |
| Current | 1 A |

