Product  RS 4T-1

Actuator and Sensor Cable

Connection Cable

Ident. no.: U2088-02
    • M12, Male, Straight, 3-pin
    • Instrumentation Tray Cable
    • Gray PVC jacket, 3X22 AWG
    • Sunlight Resistant
    • -40 Cold Bend Rating
    • Oil Resistant
    • Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
    • Flexlife® and C-Track Approved
#

General data

eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 8544429090
Country of origin MX
Weight 47.89 g

Technical Data

Application Signal
Design Single-ended
Connector A Male, M12 × 1, Straight, A-code
Number of contacts 4
Connector body Plastic, TPU, Yellow
Coupling nut Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A
Cable diameter Ø  5.13 mm
Length (L) 1.0 m
Cable jacket PVC, Gray
Number of Conductors 3
Protection class (When coupled) IP68, IP69K
Approvals UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS

Data Sheets

Brochure/Folder/Flyer (BRO)

CAD File

CAD STP File

Catalog (CAT)

Part Number Key

Product Catalog Pages

Mounting accessories

A900153

Connectivity accessories

100016882

Select Country

Turck worldwide

to top