Product RS 4.5T-3
Actuator and Sensor Cable, PVC
Connection Cable
Ident. no.: U2089-0- M12 male connector, straight, 5-pin
- Jacket material: PVC
- Jacket color: gray
- Protection class: IP68, IP69K
- M12, Male, Straight, 5-pin
- Instrumentation Tray Cable
- Gray PVC jacket, 5X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved

General data
EAN | 4047101676372 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 154.222 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 5.69 mm |
Length (L) | 3.0 m |
Cable jacket | PVC, Gray |
Number of Conductors | 5 |
Protection class (When coupled) | IP68, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Product Catalog Pages
Mounting accessories
![]() |
TORQUE-WRENCH-SET-M12-LEGACY
Adjustable torque driver to connect to a Ø15mm knurl. Compatible with the redesigned and legacy M12 cordsets. Includes (1) adjustable torque driver, (1) adjustment tool, (1) 1/4”square to 4mm hex adaptor bit, and (1) Ø15mm spring loaded clamp bit |
A900153 |
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |