Product RK 4.5T-2-RS 4.5T
Actuator and Sensor Cable, PVC
Extension Cable
Ident. no.: U2187-1- M12 female connector, straight, 5-pin
- M12 male connector, straight, 5-pin
- Jacket material: PVC
- Jacket color: gray
- Protection class: IP68, IP69K
- M12, Female, Straight, 5-pin
- M12, Male, Straight, 5-pin
- Instrumentation Tray Cable
- Gray PVC jacket, 5X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved

General data
| EAN | 4047101039337 | 
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator | 
| Customs tariff number | 8544429090 | 
| Country of origin | MX | 
| Weight | 125 g | 
Technical Data
| Application | Signal | 
| Design | Double-ended | 
| Connector A | Female, M12 × 1, Straight, A-code | 
| Number of contacts | 5 | 
| Connector body | Plastic, TPU, Yellow | 
| Coupling nut | Brass, CuZn, Nickel-plated | 
| Connector B | Male, M12 × 1, Straight, A-code | 
| Number of contacts | 5 | 
| Connector body | Plastic, TPU, Yellow | 
| Coupling nut | Brass, CuZn, Nickel-plated | 
| Voltage | 250 V | 
| Current | 4 A | 
| Cable diameter | Ø 5.69 mm | 
| Length (L) | 2.0 m | 
| Cable jacket | PVC, Gray | 
| Number of Conductors | 5 | 
| Protection class (When coupled) | IP68, IP69K | 
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS | 
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Product Catalog Pages
Mounting accessories
|   | TORQUE-WRENCH-SET-M12-LEGACY Adjustable torque driver to connect to a Ø15mm knurl. Compatible with the redesigned and legacy M12 cordsets. Includes (1) adjustable torque driver, (1) adjustment tool, (1) 1/4”square to 4mm hex adaptor bit, and (1) Ø15mm spring loaded clamp bit | A900153 | 
Connectivity accessories
|   | M12-CORDSETS-MOUNTING-CLIP-(10/BAG) 10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. | 100016882 | 


 
										 
										 
										 
					
				 
					
				 
					
				