Product RKF 50-0.5M
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U2304-05- 7/8″ minifast, Female, Receptacle, 5-pin
- Mounting thread: 1/2″-14 NPSM

General data
| EAN | 4047101354379 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 72 g |
Technical Data
| Application | Signal |
| Connector A | Female, 7/8″-16 UN |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPSM |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 9 A |
| Length (L) | 0.50 m |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, RoHS |

