Product WS 4.5T-5
Actuator and Sensor Cable
Connection Cable
Ident. no.: U2491-16- M12, Male, Right angle, 5-pin
- Instrumentation Tray Cable
- Gray PVC jacket, 5X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 243.53 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M12 × 1, Right angle, A-code |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 5.69 mm |
| Length (L) | 5.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 5 |
| Protection class (When coupled) | IP68, IP69K |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Product Catalog Pages
Mounting accessories
|
TORQUE-WRENCH-SET-M12-LEGACY
Adjustable torque driver to connect to a Ø15mm knurl. Compatible with the redesigned and legacy M12 cordsets. Includes (1) adjustable torque driver, (1) adjustment tool, (1) 1/4”square to 4mm hex adaptor bit, and (1) Ø15mm spring loaded clamp bit |
A900153 |
Connectivity accessories
|
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |

