Product P-8 RKFV 40-RSFV190
Hazardous Location Junction Box, 8-port
7/8” minifast I/O Ports
Ident. no.: U3-10842- 7/8" minifast Junction Box
- 8 ports
- Side exit 1 1/8" minifast home run connector
- Aluminum housing
- I/O port: 4-pin

General data
| EAN | 4047101637038 |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 1149.1 g |
Technical Data
| Application | Hazardous Location |
| Number of ports | 8 |
| I/O Port | Female, 7/8″-16 UN |
| Number of contacts | 4 |
| Signals Per Port | 1 |
| Homerun connector | Male, 1 1/8″-16UN |
| Number of contacts | 19 |
| Housing material | Aluminum |
| Current Per Port | 2 A |
| Ampacity | 2 A per signal contact, total current 8 A |
| Approvals | FM Div.1, FM Div.2, CE |

