Product B 4141-0/13.5
Actuator and Sensor Field Wireable
7/8” Connection
Ident. no.: U6413- Zinc-Aluminum coupling nut
- UL approval
- 7/8” Female, Straight, 4-pin
- Plastic Housing
- Screw terminal Wire Termination

General data
| EAN | 4047101626704 |
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 57 g |
Technical Data
| Application | Signal |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Die-cast Zinc, CuZn, Nickel-plated |
| Acceptable cable diameter | 10…12 mm |
| Voltage | 600 V |
| Current | 9 A |
| Approvals | UL Recognized, RoHS |

