Product  BS 5133-0

Actuator and Sensor Field Wireable

M8 × 1, Male, Straight

Ident. no.: U6512
    • M8 connection
    • Rated voltage: 75 VDC 60 VAC
    • M8 male connector, straight, 3-pin
    • Plastic housing
    • Protection class: NEMA 1, 3, 4, 6P, IEC IP67
    • Screw terminal Wire Termination
    • Plastic housing
#

General data

EAN 4047101675078
Customs tariff number 8536904000
Country of origin DE
Weight 10.44 g

Technical Data

Application Signal
Connector A Male, M8 × 1, Straight
Number of contacts 3
Connection mode Screw/clamp connection
Housing material Plastic, PBT
Coupling nut/screw material Brass, CuZn, Nickel-plated
Acceptable cable diameter 3.5…5 mm
Core cross-section/Clamping ability 0.14…0.5 mm²
Current 4 A
Approvals RoHS

Select Country

Turck worldwide

to top