Product BS 5146-0
Actuator and Sensor Field Wireable
M8 × 1, Male, Straight
Ident. no.: U6576- 4 Pins
- Insulation displacement Wire Termination
- Plastic Housing

General data
EAN | 4047101630985 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 15.422 g |
Technical Data
Application | Signal |
Connector A | Male, M8 × 1, Straight |
Number of contacts | 4 |
Connection mode | Insulation displacement terminal |
Housing material | Plastic, PA |
Coupling nut/screw material | Die-cast Zinc, CuZn, Nickel-plated |
Acceptable cable diameter | 2.5…5.1 mm |
Core cross-section/Clamping ability | 0.14…0.34 mm² |
Voltage | 32 V |
Current | 4 A |
Approvals | RoHS |