Product RSSX RJ45S 860-2M
Industrial Ethernet Cable
Patch Cable
Ident. no.: UX04305- M12, Male, Straight, 8-pin
- X-Code
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet Cable
- Fieldbus type: Ethernet CAT6A, Teal TPE jacket, shielded, 4UTPX26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1666, UL1061
- Flexlife® and C-Track Approved

General data
| EAN | 4047101474893 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 148 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight, X-code |
| Number of contacts | 8 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, RJ45, Straight |
| Number of contacts | 8 |
| Connector body | Plastic, TPU, Black |
| Fieldbus Protocol | Ethernet |
| Voltage | 42 V |
| Current | 0.5 A |
| Cable diameter | Ø 7.37 mm |
| Length (L) | 2.0 m |
| Cable jacket | TPE, Teal |
| Protection class (When coupled) | IP67 |
| Special Features | Shielded |
| Approvals | UL Listed, CSA C22.2 No. 233-09, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
|
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |

