Product RKP46PL-10
Power Cordset
Connection Cable
Ident. no.: UX11280- M12 Power, Female, Straight, 4-pin, L-code
- Power Tray/Exposed Run/Direct Burial Cable
- Black PVC jacket, 4X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22

General data
EAN | 4047101560244 |
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1269 g |
Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, L-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 63 V |
Current | 14 A |
Cable diameter | Ø 9.14 mm |
Length (L) | 10.0 m |
Cable jacket | PVC, Black |
Number of Conductors | 4 |
Protection class (When coupled) | IP67 |
Approvals | RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
Catalog (CAT)
Part Number Key
Product Catalog
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |