Product EKRT-ESRT-A4.400-WE8K-5
Actuator and Sensor Cable, TPE
Extension Cable
Ident. no.: UX19128- M12 female connector, straight, 4-pin
- M12 male connector, straight, 4-pin
- Jacket material: TPE
- Jacket color: black
- Protection class: IP67, IP68, IP69, IP69K
- M12, Female, Right angle, 4-pin
- M12, Male, Straight, 4-pin, Torque sleeve
- Instrumentation Tray Cable
- Black TPE jacket, 4X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 1000 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Right angle, A-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Current | 5 A |
Cable diameter | Ø 6.73 mm |
Length (L) | 5.0 m |
Cable jacket | TPE, Black |
Number of Conductors | 4 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Torque sleeve |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Product Catalog Pages
Mounting accessories
![]() |
M12-TORQUE-SLEEVE,YELLOW(10PACK)
10 Pack of Yellow Torque Sleeves for the new M12 cordsets. Compatible with male, female, straight and right-angled, stainless steel and nickel-plated brass coupling nuts. |
A900167 |
![]() |
TORQUE-WRENCH-SET-M12/SW13
Adjustable torque driver to connect to the 13mm hex. Compatible with redesigned M12 cordsets, M12 Power, and M12 X-code. NOT Compatible with legacy M12 cordsets. Includes (1) adjustable torque driver, (1) adjustment tool, and (1) 13mm forked bit. |
A900152 |
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |